Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
AHZ18 - Drag chain · Domestic · economic ·18 series · inner opening
Bill of material
AHZ18-C18-R28-N1-AHJ18B-C18
CODE
AHZ18
OD
Opening direction
Inner open
BE
beam
semi-closed
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-20℃~80℃
FR
flame retardant rating
UL94-V0
AC
accessory
connector
C
Within the wide C
R
Bending radius R
N
Link number N
CON
connector
AHJ18B-C18
H
mounting dimension
80
D
mounting dimension
70
K
mounting dimension
150
HF
Required installation height HF
105
W
Outside width W
28
P
Pitch P
33.5
MCD
Maximum cable diameter
16
MOL
Maximum overhead load
0.5 kg/m
MLO
Maximum overhead length
1.2 m
G
weight
≈0.34 g
LINK
link
https://www.srdfaa.com/product/1141603220465.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models