Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
CBMPLA,CBMPL,CBMPLP - Synchronous pulley - keyless synchronous pulley - L-type
Bill of material
CBMPL14L075-E-10
CODE
code
MAT
texture
MATX
texture1
BG
bushing
S45C
SUR
surface
SUR1
surface1
SURB
bushingsurface
NT
No. of Teeth
TNW
Type and nominal width
BW
Belt width
PS
Pulley shape
DD
d Shaft Hole Dia. 1mm Increment
mm
PD
P.D.
42.450 mm
OD
O.D.
41.680 mm
F
48 mm
E
35 mm
W
mm
A
mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
link
https://www.srdfaa.com/category/15
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models