Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-304-HM - Clamp · Push-pull type
Bill of material
DDH-304-HM
CODE
code
DDH-304-HM
MAT
The main body material
SS400
MAT2
Mounting part material
FCD450
SUR
Main surface treatment
Gloss galvanized
SUR2
Surface treatment of mounting part
phosphate coating
JCL
Holding force
MAX6800 kg
YTLS
Type of press head screw
DDH-SA-125017
MAT3
Head material
SS400
YBKQJD
Knob opening Angle
180 °
XC
Strokemm
60.0 mm
WEI
weight
1480 g
LINK
link
https://www.srdfaa.com/product/1141603221479.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models