Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Stern
Description
MP3 - Rear clevis
Bill of material
SK - 80 / 56 x 1 - MP3 - 40
LINA
SK - 80 / 56 x 1 - MP3 - 40
SER
Series
TIP
Type
MP3
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Rod threading
WF
Dimension of rod extension
mm
Enter value for WF
Dimension of rod extension
mm
cm
inch
ft
GUA
Seals
MAT
Rod material
FL
Fluid
DIS
Spacers
DISINFO
Spacers info
0D = Without spacer (Stroke from 0÷1000mm.)
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
ASX
Rod accessory
ASCODE
Accessory code
-
ADX
Rear accessory
ADCODE
Accessory code
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Stern
    MP5 - Rear spherical bearing
    Stern
    MT4 - Intermediate fixed trunnion
    Stern
    MF4 - Rear round flange
    Stern
    MP3 - Rear clevis
    HPS International
    R160M - Hydraulic cylinder, double acting, R160M serie. Circular cylinder ISO seals ISO 6022/1 standard. Operating pressure 250 bar. Bore 25 to 200 mm. Iso Seals. Stroke on request
    Hub City
    PT28407 - Powertorque Series
    NEXOIL
    ISO 8133 - Female clevis
    Stern
    MS2 - Side foot
    Stern
    MT4 - Intermediate fixed trunnion
    NKK Switches
    Waterproof Miniature Toggles - Series M - Miniature Toggles
    NKK Switches
    LP01 Series - Non-Illuminated Pushbuttons
    NKK Switches
    CS Series - Miniature Power Rated Slides
    NKK Switches
    DSB Series - Tilt Switch
    NKK Switches
    FB Series - .5 Amp Momentary Pushbuttons
Previews
3D
Dimension
2D
Download CAD models