Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STM
Description
C_HE3
Bill of material
ESV_cULus_10_C_-_-_A_4T_S_65_CE_HE3_4_80_D_B3_-_B3_19_-_-_55_0,75_AV_-_-_-_-_-_-_NPA-9005_-_-_-
REFSIZESERIES
Series
ESV = electronic speed variator
MARA
Marking - Electronic Control
HPA
Size - ESV
TYP
Type
C
IO
Input / Output
- = 4DI+2DO+2AI+1A0+2Relais+ModbusRTU
KB
Keyboard
-
SIZEA
Terminal BOX - ESV
A
PLATE
Plate
4T = trifase 400-480V 50/60Hz
MM
Type Motor
S = standard motor
IPA
Protection level Motor
65 = IP6X=Fully protected against dust; IPX5=Protected against water jets
MARM
Marking Motor
TYPM
Type Motor
HE3
POL
Number of poles
SIZEM
Size Motor
LEN
Length
D
DV
Design version
PTB
Terminal box position
-
AVC
Available configurations
SD
Shaft diameter
19 = ø 19 IEC (Std SIZE 80) mm
F
Flange
-
HB14
Number of holes in B14 flange
IP
Protection level
POW50
Power 50Hz
0,75kW
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
IPS
Protection level power servoventilation
-
RS
Rain shield
PA
Painting
ACCP
Accessories - Potentiometer CA
-
ACCC
Accessories - CANopen CA
-
ACCM12
Accessories - MMI M12 CA
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STM
    T - Three-phase induction motors
    NIASA, S.A.
    MO - Electric motor (and its options)
    STM
    A - Inline gearboxes A
    STM
    C_VL2 IE2
    STM
    C_VL2 IE3
    POWER JACKS
    AC Induction Motor - Foot Mount - Electric Motors
    STM
    C_HE2
    STM
    C_VL2
    FYH INC.
    with Setscrew(inch)
    MÄDLER
    MAE-DNM-SM/I-B5-4/POLIG - Standard Three-Phase Motors SM/I, Model B5, 4-polig, approx. 1500 1/min.
    STM
    O - Helical bevelgearboxes and geared motors O
    STM
    HE2 - High efficiency motor
    STM
    C_T
    STM
    CA_VL2
Previews
3D
Dimension
2D
Download CAD models