Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020G60 - Disc spring Nut (OPG) (Stainless)
Bill of material
N0-02-0G60-00500000
CNSORDERNO
Order number
S
Size
P
Pitch
mm
SW
Width across flats
mm
TSW
Tolerance Width across flats
0 -0.2 mm
H1
Thread length
mm
TH1
Tolerance Thread length
0 -0.3 mm
D
Diameter
mm
TD
Tolerance Diameter
mm
T
Thickness
mm
H
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models