Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00021K4 - Face Nut (K4)
Bill of material
N0-00-21K4-00500000
CNSORDERNO
Order Number
HS
Head Shape
K-4
S
Size
D1
Diameter
18 mm
D2
Diameter
10 mm
D3
Diameter
7.5 mm
H1
Height
6 mm
H2
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Fluro
    GE...SX, GE...SW, GE...AX, GE...AW
    Hallite
    663
    Hallite
    610
Previews
3D
Dimension
2D
Download CAD models