Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-26 - Single Disk Type Coupling/Set Screw Type
Bill of material
SDS-26-4x4
PN
Product No.
SDS-26
SH
Shape
Cylinder
FM
Fastening Method
Set Screw
D
Outer Diameter
26.6
L
Length
17.6
L1
7.4
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models