Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-54 - Single Disk Type Coupling / Set Screw Type / Flange Type
Bill of material
SDS-54-10x10
PN
Product No.
SDS-54
SH
Shape
Flange
FM
Fastening Method
Set Screw
D
Outer Diameter
54.0
L
Length
42.3
L1
19.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models