Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDW-110C/CW - Double Disk Type / Clamp or Clamp Split Type
Bill of material
SHDW-110C-30x30(0x0-0x0 )
PNO
Product No.
SHDW-110C
SH
Shape
Cylinder
FM
Fastening Method
General Clamp Type
D
Outer Diameter
108.0
L
Length
111.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD