Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDW-88 - Double Disk Type / Set Screw Type
Bill of material
SHDW-88-20x20
PN
Product No.
SHDW-88
FM
Fastening Method
Set Screw
D
Outer Diameter
88.0
L
Length
99.8
L1
30.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
BA
24
DDH
13.5
CPD
46.000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models