Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBS-39 - Radial Beam Coupling / Staninless Sterl Body / Set Screw Type
Bill of material
SRBS-39-10x10
PN
Product No.
SRBS-39
FM
Fastening Method
Set Screw type
D
Outer Diameter
39.0
L
Length
56.0
L1
16.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models