Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TAIYO
Description
ODS...145-225 - ODS...Kugelgewindespindel
Bill of material
PO-ODSS30B05P0-00230-0000000(0000_0000)BG
TYPE
Type
PROFILE
size / carrier profile
GUIDE
guide system
PITCH
pitch
DRIVESHAFT
Drive Shaft
CARRIER
carriage
TRAVEL
travel
mm
Enter value for TRAVEL
travel
mm
cm
inch
ft
SAFETY
Safety distance
mm
Enter value for SAFETY
Safety distance
mm
cm
inch
ft
KM
Distance between rod (Tandem)
mm
ORDERSTROKE
Order Stroke
mm
PROTECTION
protection class
DAMPER
impact protection
ENDSWITCH
end position switches
REFSWITCH
reference switch
MEASUREMENT
displacement measuring system
COUPLING
Mounting coupling housing
A
mm
B
B1
mm
B2
mm
D
mm
E
mm
F
mm
G
mm
HB
mm
HR
mm
K
mm
LB
mm
LC
mm
LR
mm
LS
mm
M
mm
MA
mm
MB
mm
MC
mm
MN
mm
MO
mm
MP
mm
N
mm
O
mm
PB
mm
PR
mm
PS
12.000 mm
PT
9.000 mm
T1
mm
T2
mm
TA
mm
TA1
TB
TB1
TC
mm
TC1
TD
mm
TD1
TK
mm
TL
1.500 mm
U
mm
U1
mm
JS
mm
JL
0.000 mm
X
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models