Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TAIYO
Description
OSP-E..B GUIDE - Electric Linear Actuator with Toothed Belt
Bill of material
PO-OSPE25-00000-00000-000000 (00000)
SIZE
Series
DRIVETYPE
Type of actuator
0 - OSP-E..B Belt actuator
CARRIER
Type of carrier (Standard / Tandem)
DRIVESHAFT
Drive Shaft Option
EXTERNALGUIDE
Mounting external Guide
mm
GUIDEPOSITION
Mounting position guide
mm
TRAVEL
Stroke length
mm
Enter value for TRAVEL
Stroke length
mm
cm
inch
ft
SAFETY
Safety distance
mm
Enter value for SAFETY
Safety distance
mm
cm
inch
ft
KM
Distance between rod (Tandem)
mm
AZ
AZ-Mass
0.000 mm
ORDERSTROKE
Order Stroke
0.000 mm
NIRO
Version
mm
COMPENSATION
Mounting carrier
ENDCAP
Mounting End Cap Mounting
PROFILE
Mounting
SWITCH
Mounting Magnetic switch
COUPLING
Mounting coupling housing
MAXSTROKE
Maximum stroke
mm
A
mm
B
mm
C
mm
E
mm
H
mm
J
mm
K
mm
M
mm
S
mm
V
mm
X
mm
FH
mm
KB
mm
KC
mm
KF
mm
KG
mm
KH
mm
KL
mm
ZZ
mm
DG
mm
P
18.000 mm
KJ
mm
KP
Y
G
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models