您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
中文
English
70H-8RD1SD63BB0-AB
TAIYO
Hydraulic cylinder
General Purpose Hydraulic Cylinder
70H - 8 Series
Powered by
CAD模型選擇
{taiyo/hydraulic_cylinder/general_purpose_hydraulic_cylinder/70h_8_series/70h_8rd_asmtab.prj},{NB=70H-8RD 1SD63BB0-AB (0)},{IDNR=},{PM=1},{MT=SD},{CB=63},{CBPN=063},{RT=B},{CT=B},{S=0},{MR=0},{PP=A},{CVP=B},{SS= },{NS= },{B= },{MB= },{XTYPE=1},{SERIES=70H-8RD},{CB2=32, 40, 50, 63, 80, 100, 125, 140},{CB3=32, 40, 50, 63, 80, 100},{PPATH=70h_8rd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
TAIYO
Description
70H - 8RD
Bill of material
70H-8RD1SD63BB0-AB
PM
Packing material
Nitrile rubber
Urethane rubber
Fluoric rubber
Hydrogenated nitrile rubber
Slipper seal
Nitrile rubber
Urethane rubber
Fluoric rubber
Hydrogenated nitrile rubber
Slipper seal
MT
Mounting type
SD type (Basic type)
LA type (Side lugs mounting)
LB type (End lugs mounting)
FA type (head rectangular flange mounting)
FB type (cap rectangular flange mounting)
FY type (head rectangular flange mounting)
FZ type (cap rectangular mounting)
FC type (head square flange mounting)
FD type (cap square flange mounting)
TA type (head trunnion mounting)
TC type (intermediate trunnion mounting)
SD type (Basic type)
LA type (Side lugs mounting)
LB type (End lugs mounting)
FA type (head rectangular flange mounting)
FB type (cap rectangular flange mounting)
FY type (head rectangular flange mounting)
FZ type (cap rectangular mounting)
FC type (head square flange mounting)
FD type (cap square flange mounting)
TA type (head trunnion mounting)
TC type (intermediate trunnion mounting)
CB
Cyilnder bore
63
63
mm
RT
Rod type
B
C
B
C
CT
Cushion type
with Cushion on the both ends
with Cushion on the rod side
with Cushion on the head side
without Cushion
with Cushion on the both ends
with Cushion on the rod side
with Cushion on the head side
without Cushion
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
MR
Motion of the Rod
mm
PP
Port position
A
B
C
D
A
B
C
D
CVP
Cushion valve position
B
C
D
B
C
D
SS
Switch symbol
-
-
NS
Number of switches
-
-
B
Boots
No
Yes
No
Yes
MB
Material boots
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求