Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
TAIYO
Description
OSP-L - OSP-L 25-63
Bill of material
PO-OSPL32-00000-00000 (0000000)
SERIE
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
POS
Piston position
mm
PISTON
Piston Mounting
LA
Air connection
SEALS
Seals
SCREWS
Screws
GREASE
Grease Lubrication
GUIDE
Mounting Guides
CONNECT1
Mounting
CONNECT2
Mounting Magnetic switch
CONNECT4
Mounting carrier
CONNECT6
End Cap Mounting OSP 10-80
Z
Distance of Tandem
mm
MAXSTROKE
Maximum stroke length
6000 mm
A
mm
AV
mm
B
mm
BV
mm
C
mm
DB
mm
E
mm
F
0.000 mm
G
mm
H
mm
I
mm
J
mm
K
mm
L
0.000 mm
M
mm
O
mm
P
0.000 mm
R
0.000 mm
S
mm
T
0.000 mm
V
mm
X
mm
Y
mm
BW
mm
BX
mm
BY
mm
CF
mm
EN
mm
EM
mm
FB
mm
FH
mm
ZZ
mm
I1
mm
I2
mm
EN1
mm
EN2
mm
FA
0.000 mm
FC
0.000 mm
FE
0.000 mm
FG
0.000 mm
FL
0.000 mm
FN
mm
AR
mm
AS
mm
HH
mm
KK
mm
LL
mm
MM
mm
NN
mm
PP
mm
SS
mm
TT
mm
CV
mm
DV
mm
V1
mm
V2
mm
V3
mm
V4
mm
V5
mm
V6
mm
V7
mm
V8
mm
V9
mm
V10
mm
V11
mm
V12
mm
V13
mm
V14
mm
V15
mm
V16
mm
V17
mm
V18
mm
V19
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PARKER AUTOMATION DIVISION EUROPE
    OSP-L - OSP-L 25-40
    PARKER AUTOMATION DIVISION EUROPE
    OSP-P ZYL - Basic Linear Drive
    TAIYO
    OSP-P4 - OSP-P Pure space
    TAIYO
    100S - 1
    TAIYO
    OSP-P ZYL - Basic Linear Drive
    Aventics
    rodless_cylinder_series_rtc_bv - Rodless cylinder
    TAIYO
    ODS-B - 145-225
    TAIYO
    OSP-E..BHD - Electric linear actuator for heavy duty applications
    PARKER AUTOMATION DIVISION EUROPE
    OSP-P - OSP-P Pure space
    TAIYO
    OSP-E..B GUIDE - Electric Linear Actuator with Toothed Belt
    AirTAC
    RMT - Rodless magnetic cylinder
    AIRWORK
    SS STANDARD - Rodless cylinder
    SMC Corporation
    25A-CY3R - Magnetically Coupled Rodless Cylinder Direct Mount Type/Series Compatible With Secondary Batteries
    TAIYO
    OSP-L 25-50 - Duplex and Multiplex Connection
Previews
3D
2D
Download CAD models