Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2342993-1
Bill of material
2342993-1
PN
Part Number
2342993-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2342993-1
TEINTERNALDESCRIPTION
TE Internal Description
MINI USB CONN, RCPT, RA, DIP, B TYPE
GROUNDCOMPONENTTYPE
Ground Component Type
Spring Finger
GROUNDINGOPTIONS
Grounding Options
PCB Ground
USBTYPE
USB Type
Mini
USBVERSION
USB Version
2.0
SIZE
Size
Mini
CONNECTORSTYLE
Connector Style
Receptacle
ORIENTATION
Orientation
Right Angle
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
INTEGRALLOCKINGLATCH
Integral Locking Latch
Without
LED
Without
PRODUCTTYPE
Product Type
Connector
NUMBEROFPORTS
Number of Ports
1
NUMBEROFPOSITIONS
Number of Positions
5
PANELGROUNDLOCATION
Panel Ground Location
Top and Side
SHELLPLATINGFINISH
Shell Plating Finish
Bright
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
.762 um [ 30 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold Flash over Palladium Nickel
CONTACTTERMINATIONTYPE
Contact Termination Type
Through Hole - Solder
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
MOUNTINGLOCATION
Mounting Location
Top
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
LOCATINGPOSTS
Locating Posts
Without
CENTERLINEPITCH
Centerline
1.6 mm [ .006 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PBT GF30
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .039 - .063 in ] Recommended
TAILLENGTH
Tail Length
2 mm [ .079 in ]
SOLDERINGTEMPERATUREMAX
Soldering Temperature
240 C [ 464 F ] Max
MATINGCYCLESMAX
Mating Cycles
5000 Max
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-104 - 185 F
HALOGENFREE
Halogen Free
No
PICKPLACECAPABLE
Pick & Place Capable
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
INDUSTRYSTANDARD
Industry Standard
USB 2.0
PACKAGINGMETHOD
Packaging Method
Box & Tray
PACKAGINGQUANTITY
Packaging Quantity
95
COMMENT
Comment
2-legs, short length type.
APPLICATIONMETHOD
Application Method
Cap
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models