Catalog navigation
CAD모델 선택
사용 가능한 제품: 34
HELP_VARIABLE
Company
TE Connectivity
Description
Ttransistor Sockets
Bill of material
3-1437504-3
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
TC
Terminal Configuration
Contact
PROFILE
Profile
PACKAGE
Package
CCTT
Connector & Contact Terminates To
Printed Circuit Board
PT
Product Type
Socket
NP
Number of Positions
NSL
Number of Solder Lugs
LSAMM
Lead Size Accepted
mm
LSAIN
Lead Size Accepted
in
COLOR
Color
IM
Insulator Material
SPM
Sleeve Plating Material
SM
Sleeve Material
TP
Terminal Plating
TMD
Termination Method
CCR
Contact Current Rating (Max)
A
PDMM
Pin Diameter
mm
PDIN
Pin Diameter
in
TM
Terminal Material
Beryllium Copper
ST
Socket Type
Transistor
CMT
Connector Mounting Type
OTRC
Operating Temperature Range
-55 – 125 °C
OTRF
Operating Temperature Range
-67 – 257 °F
CA
Circuit Application
Signal
IFR
Insulator Flammability Rating
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드