Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
204370-5
Bill of material
204370-5
PN
Part Number
204370-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
204370-5
TEINTERNALDESCRIPTION
TE Internal Description
PIN CONT,SZ 22D,AMPLIMITE
MILSPEC
Mil-Spec
M3902958-360
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PRODUCTTYPE
Product Type
Contact
COLORCODE
Color Code
Yes
CONTACTTYPE
Contact Type
Pin
DSUBCONTACTSIZE
D-Sub Contact Size
22
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold over Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
CONTACTSTYLE
Contact Style
Long
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
50 uin
CONTACTCOLORBANDS
Contact Color Bands
Orange, Blue, Black
PINDIAMETERMM
Pin Diameter
.03 mm
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
TERMINATIONPOSTLENGTHMM
Termination Post Length
.166 mm
POSTDIAMETER
Post Diameter
.03 mm [ .76 in ]
WIRESIZEAWG
Wire Size
28 - 22 AWG
WIRESIZEMM2
Wire Size
.08 - .4 mm2
INSULATIONDIAMETERMAX
Insulation Diameter
.054 mm [ 1.38 in ] Max
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
HIGHCURRENT
High Current
No
PACKAGINGMETHOD
Packaging Method
Reel
PACKAGINGQUANTITY
Packaging Quantity
5000
COMMENT
Comment
Color bands are read in the direction of terminal (wire barrel) end to mating end., InsertionExtraction Tool No. 91067-1 (Military No. M819691-04) is used to install and remove pin and socket contacts., Tape mounted contacts are used in the AMP-TAPEMATIC StripperCrimper Machine No. 599406-7., These contacts are used in Series 90 military connectors.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models