Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2329013-2
Bill of material
2329013-2
PN
Part Number
2329013-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2329013-2
TEINTERNALDESCRIPTION
TE Internal Description
LUMAWISE 40MM DIA DOME SMOKE GRAY TALL
LIGHTINGPRODUCTTYPE
Lighting Product Type
Connector
SEALABLE
Sealable
Yes
KEYED
Keyed
Yes
VENTED
Vented
No
NUMBEROFPOSITIONS
Number of Positions
1
HOUSINGCOLOR
Housing Color
Gray
CONNECTORDIAMETERMM
Connector Diameter
40 mm
PRODUCTHEIGHTMM
Product Height
39.25 mm
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 90 C
IPDUSTSEALINGLEVEL
IP Dust Sealing Level
6
IPWATERSEALINGLEVEL
IP Water Sealing Level
6
AGENCYSTANDARD
Agency & Standard
Zhaga
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models