Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2226742-1
Bill of material
2226742-1
PN
Part Number
2226742-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2226742-1
TEINTERNALDESCRIPTION
TE Internal Description
KIT,SOCKET, SNAP-LUG, 20-10, YELLOW
CONNECTORSYSTEM
Connector System
Wire-to-Bus Bar
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
NUMBEROFPOSITIONS
Number of Positions
1
MATINGUNMATINGCONFIGURATION
Mating & Unmating Configuration
Normal
CABLECONNECTORORIENTATION
Cable Connector Orientation
Right Angle
CONTACTBASEMATERIAL
Contact Base Material
Copper
CONTACTPLATINGMATERIAL
Contact Plating Material
Tin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
200 A
CONTACTLENGTH
Contact Length
50.8 mm [ 2 in ]
BUSBARCONTACTSTYLE
Bus Bar Contact Style
CROWN BAND
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
MOUNTINGRETENTION
Mounting Retention
No
MOUNTINGRETENTIONTYPE
Mounting Retention Type
Crimp
HOUSINGMATERIAL
Housing Material
Thermoplastic
HOUSINGCOLOR
Housing Color
Yellow
WIRESIZEMM2
Wire Size
133 mm2
WIRESIZECMA
Wire Size
133000 CMA
WIRESIZEAWG
Wire Size
0 AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 150 C [ -85 - 302 F ]
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Package
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models