Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1969605-6
Bill of material
1-1969605-6
PN
Part Number
1-1969605-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1969605-6
TEINTERNALDESCRIPTION
TE Internal Description
16P PM PLUG VAL-U-LOK PM GW
PRODUCTTYPE
Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Panel, Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
16
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Pin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
4.2 mm [ .165 in ] Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
HOUSINGCOLOR
Housing Color
White
HOUSINGMATERIAL
Housing Material
Polyamide
ROWTOROWSPACING
Row-to-Row Spacing
4.2 mm [ .165 in ]
WIDTH
Width
23.9 mm [ .94 in ]
LENGTH
Length
34.8 mm [ 1.3701 in ]
HEIGHT
Height
11.6 mm [ .4567 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
GLOWWIRERATING
Glow Wire Rating
GWT 750C (Without Flame)
AGENCYSTANDARD
AgencyStandard
CSA, UL
CSAFILENUMBER
CSA File Number
208567
AGENCYSTANDARDNUMBER
AgencyStandard Number
E28476
ULRATING
UL Rating
Recognized
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
500
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)