Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
7-2232263-3
Bill of material
7-2232263-3
PN
Part Number
7-2232263-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
7-2232263-3
TEINTERNALDESCRIPTION
TE Internal Description
PTL 1X3 CAP PANEL MT GLW WIRE KEY C GRN
PRODUCTTYPE
Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Cap
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFPOWERPOSITIONS
Number of Power Positions
3
NUMBEROFROWS
Number of Rows
1
KEYING
Keying
C
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
600 VDC
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Tab
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Latches
PANELMOUNTFEATURE
Panel Mount Feature
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
6 mm [ .236 in ] Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Green
HOUSINGMATERIAL
Housing Material
Nylon GF
CABLEEXITANGLE
Cable Exit Angle
Straight
PANELTHICKNESS
Panel Thickness
1 - 2 mm [ .039 - .079 in ]
HEIGHTMM
Height
14.95 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 140 C [ -67 - 284 F ]
CIRCUITAPPLICATION
Circuit Application
Power
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
GLOWWIRERATING
Glow Wire Rating
GWT 750C (Without Flame)
AGENCYSTANDARD
AgencyStandard
UL
AGENCYSTANDARDNUMBER
AgencyStandard Number
E28476
ULRATING
UL Rating
Recognized
PACKAGINGMETHOD
Packaging Method
Carton
FORUSEWITH
For Use With
CPA, Plug Housing, TPA, Tab Contact
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models