Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
228596-2
Bill of material
228596-2
PN
Part Number
228596-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
228596-2
TEINTERNALDESCRIPTION
TE Internal Description
SOCKET,STR,SIZE 8,AMPLIMITE
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 179, RG 179A, RG 179B, RG 187, RG 187A
PRODUCTTYPE
Product Type
Contact
CONNECTORTYPE
Connector Type
Coaxial Contacts
NUMBEROFPOSITIONS
Number of Positions
1
IMPEDANCEOPTIONS
Impedance Options
Non-Matched
BODYSTYLE
Body Style
Straight
OUTERSHELLMATERIAL
Outer Shell Material
Brass
FERRULEMATERIAL
Ferrule Material
Brass
FERRULEPLATINGMATERIAL
Ferrule Plating Material
Tin-Lead
OUTERSHELLPLATINGMATERIAL
Outer Shell Plating Material
Tin-Lead
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
CONTACTTYPE
Contact Type
Socket
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
CONTACTMATINGRETENTION
Contact Mating Retention
Without
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
OUTERCONTACTMATERIAL
Outer Contact Material
Beryllium Copper
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
OUTERCONTACTPLATINGTHICKNESSUIN
Outer Contact Plating Thickness
30 uin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Carton
COMMENT
Comment
Non-Impedance Matched and 50 Ohm are not intermatable.
OUTERCONTACTPLATINGMATERIAL
Outer Contact Plating Material
Gold (Au)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models