Catalog navigation
CAD model selection
Selectable products: 2654
HELP_VARIABLE
Company
TE Connectivity
Description
Surface Mount Resistors
Bill of material
3-2176342-5
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
RESISTORTYPE
Resistor Type
SIZECODE
Size Code
ELEMENTTYPE
Element Type
PRODUCTTYPE
Product Type
Fixed Resistor
NUMBEROFRESISTORS
Number of Resistors
1
TOLERANCE
Tolerance
RESISTANCERANGEOHM
Resistance Range
Ohm
RESISTANCEOHM
Resistance
Ohm
POWERRATINGW
Power Rating
W
VOLTAGERATINGV
Voltage Rating
V
NUMBEROFTERMINATIONS
Number of Terminations
2
TERMINATIONTYPE
Termination Type
MOUNTSTYLE
Mount Style
Surface Mount
DIMENSIONSMM
Dimensions
mm
TEMPERATURECOEFFICIENTPPMC
Temperature Coefficient
ppmC
PACKAGINGMETHOD
Packaging Method
ALIAS
Alias #
COMMENT
Comment
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models