Catalog navigation
CAD model selection
Selectable products: 74
HELP_VARIABLE
Company
TE Connectivity
Description
Slide Switches
Bill of material
1825014-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
TC
Terminal Configuration
AS
Actuator Style
PT
Product Type
ST
Switch Type
GRADE
Grade
TCS
Threaded Case
CPR
Configuration (Pole-Throw)
NA
Number of Actuators
NP
Number of Positions
VRVDC
Voltage Rating
VDC
OF
Operating Function
PSM
Process Seal Material
TCD
Terminals Connected
AM
Actuator Material
AC
Actuator Color
CBM
Contact Base Material
SCPM
Switch Contact Plating Material
TT
Termination Type
PCBMRT
PCB Mount Retention Type
MA
Mounting Angle
MT
Mounting Type
LENGTHMM
Length
mm
LENGTHINCH
Length
in
WIDTHMM
Width
mm
WIDTHINCH
Width
in
ALMM
Actuator Length
mm
ALINCH
Actuator Length
in
SS
Switch Style
ATINCH
Actuator Travel
in
ATMM
Actuator Travel
mm
PCBTLMM
PCB Tail Length
mm
PCBTLINCH
PCB Tail Length
in
SM
Stamped Marking
ULFR
UL Flammability Rating
CCR
Contact Current Rating
A
PCBMR
PCB Mount Retention
PM
Packaging Method
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models