Catalog navigation
CAD model selection
Selectable products: 241
HELP_VARIABLE
Company
TE Connectivity
Description
Tactile Switches
Bill of material
2-1437565-6
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
ILLUMINATED
Illuminated
LS
Leg Style
AS
Actuator Style
DP
Dust Proof
PT
Product Type
SA
Snap Action
TACTILE
Tactile
OF
Operating Function
SB
Support Bracket
CPR
Configuration (Pole-Throw)
NA
Number of Actuators
GANGED
Ganged
EGT
ESD Grounding Terminal
VR
Voltage Rating
TF
Tactile Feel
BSE
Body Style
AM
Actuator Material
AP
Actuator Profile
BS
Bushing Style
CM
Case Material
AC
Actuator Color
AFOZ
Actuator Force
oz
AFG
Actuator Force
g
CC
Case Color
CML
Cover Material
CBM
Contact Base Material
SCPM
Switch Contact Plating Material
CCR
Contact Current Rating
mA
TT
Termination Type
MT
Mounting Type
MA
Mounting Angle
LP
Low Profile
PS
Process Sealed
SHINCH
Switch Height
in
CHMM
Cap Height
mm
SHMM
Switch Height
mm
BWMM
Button Width
mm
BWINCH
Button Width
in
ALMM
Actuator Length
mm
ALINCH
Actuator Length
in
TRC
Temperature Rating
°C
PM
Packaging Method
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NKK Switches
    HP02 Series - 6mm Tactiles
    TE Connectivity
    Tactile Switches
    TE Connectivity
    Rotary Switches
    TE Connectivity
    Rotary Encoders
    ESYLUX
    Presence detectors / Wall mounting / KNX - Wall-mounted presence detector
    TE Connectivity
    Potentiometers
    TE Connectivity
    Toggle Switches
    Accurate Inc.
    Battery Springs
    Molex
    105314
    NKK Switches
    CB Series - 6mm Process Sealed Tactiles
    C&K Switches
    PTS125
    C&K Switches
    PTS647
    Global Connector Technology
    USB1130
    C&K Switches
    PTS526
Previews
3D
2D
Download CAD models