Catalog navigation
CAD model selection
Selectable products: 68
HELP_VARIABLE
Company
TE Connectivity
Description
DIP & SIP Switches
Bill of material
4-1571999-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ALIAS
Alias #
PRODUCTTYPE
Product Type
Switch
SEALED
Sealed
SWITCHTYPE
Switch Type
ACTUATORSTYLE
Actuator Style
NUMBEROFSWITCHES
Number of Switches
CONFIGURATIONPOLETHROW
Configuration (Pole-Throw)
NUMBEROFPOSITIONS
Number of Positions
VOLTAGERATINGVDC
Voltage Rating
VDC
ACTUATORCOLOR
Actuator Color
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
AUTOINSERTABLE
Auto-Insertable
CONTACTCURRENTRATINGA
Contact Current Rating
A
CONTACTBASEMATERIAL
Contact Base Material
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
uin
SOLDERTAILCONTACTPLATING
Solder Tail Contact Plating
TERMINATIONPOSTLENGTH
Termination Post Length
MOUNTINGTYPE
Mounting Type
MOUNTINGANGLE
Mounting Angle
HOUSINGCOLOR
Housing Color
HOUSINGMATERIAL
Housing Material
CENTERLINE
Centerline
2.54 mm [ .1 in ]
ONPOSITION
On Position
LENGTH
Length
HEIGHT
Height
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
C
ULFLAMMABILITYRATING
UL Flammability Rating
PACKAGINGQUANTITY
Packaging Quantity
PACKAGINGMETHOD
Packaging Method
SEALTYPE
Seal Type
LOWPROFILE
Low Profile
COMMENT
Comment
SHUNTTYPE
Shunt Type
TERMINATIONSTYLE
Termination Style
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models