Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DEUTSCH SOLID CONTACTS
Bill of material
0460-002-1631
PN
Part Number
0460-002-1631
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
0460-002-1631
TEINTERNALDESCRIPTION
TE Internal Description
PIN, SOLID, SIZE 16, 16-18AWG, PDNIAU
SEALABLE
Sealable
No
WIRETYPE
Wire Type
Copper
CRIMPTYPE
Crimp Type
O-Crimp
TERMINALSPLICETYPE
Terminal & Splice Type
Pin
MATINGPINDIAMETER
Mating Pin Diameter
1.5 mm [ .059 in ]
INTERFACEPLATING
Interface Plating
Gold (Au)
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Gold (Au)
TERMINATIONMETHOD
Termination Method
Crimp
WIRESIZEAWG
Wire Size
20 - 16 AWG
WIRESIZEMM2
Wire Size
.5 - 1.5 mm2
WIRESIZESEARCHAWG
Wire Size Search
16, 18, 20 AWG
WIRESIZESEARCHMM2
Wire Size Search
.5, .75, 1, 1.5 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
PACKAGINGQUANTITY
Packaging Quantity
1
PACKAGINGMETHOD
Packaging Method
Box
CUSTOMERPREFERREDCONTACT
Customer Preferred Contact
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    DT06-4S-EP04
    TE Connectivity
    DT04-2P-TE32
    TE Connectivity
    DT06-4S-E005
    TE Connectivity
    DT06-2S-TE32
    Amphenol Sine Systems
    65-54756 - Contact, Pin, Solid, Size 16, 20 AWG, Diagnostic Grade
    TE Connectivity
    DT06-2S-TN31
    Amphenol Sine Systems
    AT60-202-16xx - Size 16, male solid machined contact, crimp, 22-24AWG, ATM Series
    TE Connectivity
    HD36-24-16SE-L005
    TE Connectivity
    DT04-2P-TE31
    TE Connectivity
    Automotive, Truck, Bus, & Off-Road Housings
    TE Connectivity
    DEUTSCH STAMPED & FORMED CONTACTS
    TE Connectivity
    YD369-P66-AS000000
    TE Connectivity
    Standard Rectangular Connectors
    TE Connectivity
    AS016-35PB
Previews
3D
2D
Download CAD models