Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
67CCX - Solid thermosetting resin wheels, plain bore
Bill of material
672601
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
DD
Hub bore diameter
15 mm
L
Hub length
mm
L1
Ball bearing seat diameter
32 mm
M
Ball bearing seat depth
9 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity - 4 km/h
daN
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models