Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NLX - Polyamide 6 solid wheels charged with glass fiber, stainless steel, swivel top plate bracket type "NLX"
Bill of material
684682
COD
Code
D
Wheel diameter
mm
F
Wheel width
30 mm
H
Overall height
mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
E
Offset
mm
LC
Load capacity
220 daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models