Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
36 SRFP NX - Institutional injection polyurethane wheels, swivel bolt hole bracket
Bill of material
363112NX
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
60x60 mm
AAXBB
Hole spacing
45x45 mm
G
Plate diameter
42 mm
C
Bolt hole
12 mm
E
Offset
mm
LC
Load capacity
daN
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models