Sie können Ihre Vorschläge per Feedback einreichen oder den Online-Kundendienst kontaktieren, wir werden sie so schnell wie möglich verbessern:
Support
OK
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Всички каталози
Геометрично търсене
Търсене на скица
Variable Search
Сертифицирани каталози
По категории
По страни
By Standards
Налични езици на каталога:
Deutsch
English
日本語
한국어
中文
English (United States)
SSR20XTB1SS+220L (G20g20, B-M6F)
THK CO.,LTD.
Linear Motion Systems
LM Guide
LM Guide with Caged Ball/Roller
Caged Ball
LM Guide SSR
Powered by
Селекция на CAD модел
{thk/linear_motion_systems/lm_guide/lm_caged_ball_roller/caged_ball/lm_guide_ssr/ssr_xtb_asmtab.prj},{NB=SSR20XTB1SS-220L_G20_0_B-M6F_76-75_0_0_0_},{LEND=8700.00},{LPORM=84.00},{LPORX=1000.00},{M=28.00},{W=59.00},{LTR=66.50},{B=49.00},{C=32.00},{S=0.00},{H=5.50},{L1=46.60},{T=9.00},{T1=0.00},{K=22.00},{N=5.50},{E=12.00},{E0=5.20},{F0=2.80},{D0=3.00},{H3=6.00},{W1=20.00},{W2=19.50},{M1=15.50},{F=60.00},{D1=6.00},{D2=9.50},{HM=8.50},{MAXL=3000.00},{GA=20.00},{ND=2.000},{PD=220},{MN=SSR20XTB},{INFO=InfoText},{INFO1=InfoText},{GN=B-M6F},{PPATH=ssr_xtb/ssr_xtb_asmtpl.prj},{NOB=1},{QZ=},{SO=SS},{RADC=},{L=220.0},{ACCG=},{G=},{GX=20},{DRMH=},{NR=},{POR=0},{GPJ=B-M6F},{TAPH=},{P1=76.75},{P2=0},{P3=0},{P4=0}
Моля изберете желания продукт според техническите критерии. Избираемите атрибути са подчертани с икона в таблицата. Изборът може да бъде повторен чрез кликване на иконата за таблица или на параметъра.
Add for comparison
Налични продукти: 5
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Flange Type SSR-XTB
Bill of material
SSR20XTB1SS+220L (G20g20, B-M6F)
MN
Model No.
SSR20XTB
SSR20XTB
NOB
Number of LM block
1.000
2.000
3.000
4.000
1.000
2.000
3.000
4.000
QZ
QZ option
No
Yes
No
Yes
SO
Seals option
SS- With end, side seals
Without Seals
UU- With end seals (on both ends)
DD- With double, side seals
ZZ- With end, side seals and metal scrapers
KK- With double, side seals and metal scrapers
SSHH- With end seals, side seals and LaCS
DDHH- With double, side seals and LaCS
ZZHH- With end seals, side seals, scrapers and LaCS
KKHH- With double seals, side seals and scrapers and LaCS
SS- With end, side seals
Without Seals
UU- With end seals (on both ends)
DD- With double, side seals
ZZ- With end, side seals and metal scrapers
KK- With double, side seals and metal scrapers
SSHH- With end seals, side seals and LaCS
DDHH- With double, side seals and LaCS
ZZHH- With end seals, side seals, scrapers and LaCS
KKHH- With double seals, side seals and scrapers and LaCS
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
No Symbol : Normal
C1 : Light preload
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
OK
ACCG
Accuracy Grades
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
G
Type of G dimension
Symmetrical (G1=G2)
Asymmetrical
Symmetrical (G1=G2)
Asymmetrical
INFO
Info Text
GX
Length G (Note 1
20.000
20.000
mm
GX2
Length g
20.00
mm
NOTE
Note 1
RC1
Rail connection
No connection
DRMH
Dimension of the rail mounting hole
N/A
N/A
NR
Number of rails specified as matched sets
None
II
None
II
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
TAPH
Tapped-hole LM Rail
No
Yes
No
Yes
INFO1
Info Text
P1
Position of LM Block (1st)
mm
Enter value for P1
Position of LM Block (1st)
mm
cm
inch
ft
OK
P2
Position of LM Block (2nd)
0.000
0.000
mm
P3
Position of LM Block (3rd)
0.000
0.000
mm
P4
Position of LM Block (4th)
0.000
0.000
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели
Download CAD
Генериране на PDF-брошура
Запитване за оферта