Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
Adaptasteel - Liquid Tight Type: E
Bill of material
SPL20E
CN
Cat. No.
PN
Part No.
MAT
Material
Nickel plated brass
TRS
Temperature Range Static ApplicationsTemperature Range
-65°C to +300°C deg Celsius
TRM
Temperature Range Moving Applications
-45°C to +250°C deg Celsius
SIZE
Size
mm
OD
Outside Diameter
mm
USSIZE
US Conduit Size
Inch
COLOR
Color
Silver
B
mm
C
mm
D
mm
E
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models