Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ABB Installation Products
Description
Tee-Horizontal-Cable Tray-Aluminum
Bill of material
tee_horizontal_cable_tray_aluminum_h_style__48__radius_HI
VARIANTNAME
VARIANTLOD
HI
WIDTH1
Width 1
06
RADIUS
Radius
PARTNUMBER
Part Number
(Material)(Height)(Width 1)(Width 2)(Bottom Style)(Fitting Type)(Radius)
PARTDESCRIPTION
Part Description
MATERIAL
Material
HEIGHT1
Height 1
4
FITTINGTYPE
Fitting Type
HT
BOTTOMSTYLE
Bottom Style
L
CONFIGURATION
Configuration
Available
ZZYESNO9
zz YesNo 9
1.000
ZZYESNO8
zz YesNo 8
ZZYESNO7
zz YesNo 7
1.000
ZZYESNO6
zz YesNo 6
0.000
ZZYESNO5
zz YesNo 5
1.000
ZZYESNO4
zz YesNo 4
ZZYESNO3
zz YesNo 3
1.000
ZZYESNO2
zz YesNo 2
ZZYESNO10
zz YesNo 10
ZZYESNO1
zz YesNo 1
ZZTEXT1
zz Text 1
T&B Alum. C-Shape Horizontal Tee, 4 In. H x 6-6 In. W, 12 In. Radius
ZZLENGTH6
zz Length 6
ZZLENGTH5
zz Length 5
6.000
ZZLENGTH4
zz Length 4
ZZLENGTH3
zz Length 3
ZZLENGTH2
zz Length 2
4.000
ZZLENGTH1
zz Length 1
6.000
ZZINTEGER2
zz Integer 2
ZZINTEGER1
zz Integer 1
ZZELECTRICALCABLETRAYSIZE2
zz ElectricalCableTraySize 2
5.750 Inch
ZZELECTRICALCABLETRAYSIZE1
zz ElectricalCableTraySize 1
3.000 Inch
HASUNIVERSALCOVERCLAMP
Has Universal Cover Clamp
0.000
HASHEAVYDUTYCOVERCLAMP
Has Heavy Duty Cover Clamp
0.000
HASEXTREMEHEAVYDUTYCOVERCLAMP
Has Extreme Heavy Duty Cover Clamp
0.000
HASECONOMICALCOVERCLAMP
Has Economical Cover Clamp
0.000
COVERISVENTILATED
Cover is Ventilated
0.000
COVERISSOLID
Cover is Solid
0.000
COVERISFLANGED
Cover is Flanged
0.000
COVER
Cover
None
CLAMPPARTNUMBER2
Clamp Part Number 2
None
CLAMPPARTNUMBER
Clamp Part Number
None
BOTTOMSTYLEISVENTILATED
Bottom Style is Ventilated
0.000
BOTTOMSTYLEISSOLID
Bottom Style is Solid
0.000
BOTTOMSTYLEISLADDER
Bottom Style is Ladder
1.000
APPROXIMATECLAMPCOUNT
Approximate Clamp Count
0.000
TRAYWIDTH2
Tray Width 2
6.000 Inch
TRAYWIDTH1
Tray Width 1
6.000 Inch
TRAYHEIGHT
Tray Height
4.000 Inch
THICKNESS
Thickness
0.250 Inch
RUNGWIDTH
Rung Width
1.800 Inch
RUNGSPACE
Rung Space
9.000 Inch
RUNGHEIGHT
Rung Height
1.000 Inch
BENDRADIUS
Bend Radius
Inch
URL
http://www.thomasbetts.com/pub/
PROVIDEFEEDBACK
Provide Feedback
https://www.surveymonkey.com/s/RD2RDTJ
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.tnb.ca/en/pdf-catalogues/cable-tray-systems/tnb-cable-tray/metallic-aluminum/
ORIGINALCREATIONDATE
Original Creation Date
April 23, 2013
MODELDISCLAIMER
Model Disclaimer
For More Information, Contact Thomas & Betts
MODEL
Model
See Part Number
MANUFACTURER
Manufacturer
Thomas & Betts Corporation
FAMILYVERSION
Family Version
1.0.0
EQUIPMENTABBREVIATION
Equipment Abbreviation
CT
DESCRIPTION
Description
DATELASTMODIFIED
Date Last Modified
April 23, 2013
COPYRIGHT
Copyright
Copyright © 2013 Thomas & Betts
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models