Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
E-767 Channel Support
Bill of material
E767
CN
Cat.No.
E767
DESCRIPTION
Description
KD E767 Steel Support
FINISH
Finish
Galv-Krom
LR
Load Rating
800 lbs
WT
Weight
44 lbs/c
A
1.500 Inch
B
1.563 Inch
C
0.250 Inch
D
0.688 Inch
E
0.375 Inch
F
1.250 Inch
G
0.625 Inch
H
0.969 Inch
I
0.563 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models