Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
NB-910 Channel Nuts
Bill of material
NB-910-3/8
CN
Cat. No.
DESCRIPTION
Description
SIZE
Thread Size
Inch
MAT
Material
Glass fiber reinforced polyurethane
COLOR
Color
Gray
MLO
Maximum Load
450 lbs
MTOR
Maximum Torque
lbs
A
1.219 Inch
B
0.781 Inch
C
0.531 Inch
WT
Weight
1.8 lbs/100
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型