Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
Type RA-225 - For Heavy-Duty
Bill of material
RA22510
CN
Cat. No.
RA22510
DESCRIPTION
Description
KD RA22510 METAL FRAMING
FP
Ft. per Pkg.
50 FEET
L
Length
120 Inch
A
1.656 Inch
B
2.406 Inch
C
3.000 Inch
D
0.750 Inch
E
0.841 Inch
F
0.773 Inch
WT
Weight per 100 ft.
93 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models