Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
G-1012D
Bill of material
G1012D
CN
Cat. No.
G1012D
DESCRIPTION
Description
KD G1012D STEEL CHANNEL HANGER
FINISH
Finish
Galv-Krom
WT
Weight
33 lbs/c
A
1.500 Inch
H
1.625 Inch
H1
1.938 Inch
L
4.188 Inch
R
160 deg.
R1
0.813 Inch
R2
0.406 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB Installation Products
    G-1038-E
    ABB Installation Products
    G-1020 End Swivel Joint
    ABB Installation Products
    L-Style — G-1502L, G-1872L and G-3002L
    ABB Installation Products
    G-977 Swing Connector (Channel Feed Hanger)
    ABB Installation Products
    G-2002
    ABB Installation Products
    G-1038-A
    ABB Installation Products
    G-1038-B
    ABB Installation Products
    G-2005 Junction Box
    ABB Installation Products
    S-Style — G-1503S, G-1873S and G-3003S
    ABB Installation Products
    G-1033 4" Diameter Swivel Cover
    ABB Installation Products
    G-1038
    ABB Installation Products
    G-966 Blank End Cap
    ABB Installation Products
    G-968 Blank End Cap
    ABB Installation Products
    G-978 Joiners
Previews
3D
Dimension
2D
Download CAD models