Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
G-1016 Rubber Washer
Bill of material
G1016
CN
Cat.No.
G1016
DESCRIPTION
Description
KD G1016 Rubber Washer
WT
Weight
1 lbs/c
A
1.000 Inch
B
0.313 Inch
C
0.250 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB Installation Products
    G-1038-E
    ABB Installation Products
    G-1020 End Swivel Joint
    ABB Installation Products
    NH-117 Flat Washers
    ABB Installation Products
    G-2005 Junction Box
    ABB Installation Products
    G-2002
    ABB Installation Products
    G-1038
    ABB Installation Products
    G-1038-B
    ABB Installation Products
    G-1038-A
    ABB Installation Products
    G-1033 4" Diameter Swivel Cover
    ABB Installation Products
    G-977 Swing Connector (Channel Feed Hanger)
    ABB Installation Products
    C-248 Steel Conduit Clamps
    ABB Installation Products
    J-861 Mounting Brackets
    ABB Installation Products
    B-915 Two-Hole Angle Connector
    ABB Installation Products
    B-916 Three-Hole Angle Connector
Previews
3D
Dimension
2D
Download CAD models