Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0245-03-46P - Geometry
Bill of material
MDSLV0245-03-46P
MN
Model Number
MDSLV0245-03-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
1.00 Inch
AB
263.3015 mm
AF
100 mm
AJ
184.15 mm
AK
215.9 mm
AH
79.25 mm
BB
6.6 mm
BD
229 mm
BF
1/2 - 13 UNC Inch
BV
184.6 mm
C
492.85 mm
ES
65.5 mm
NW
N-W
85.85 mm
P
293 mm
R
30.5 mm
S
7.938 mm
T
51 mm
U
34.925 mm
V
84.328 mm
XL
198.4245 mm
XN
150 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models