Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0245-05-46P - Geometry
Bill of material
MDSLV0245-05-46P
MN
Model Number
MDSLV0245-05-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
1.50 Inch
AB
354.2863 mm
AF
130 mm
AJ
228.6 mm
AK
266.7 mm
AH
111.4 mm
BB
7.4 mm
BD
286.2 mm
BF
1/2" - 13 UNC Inch
BV
266.3 mm
C
721.7 mm
ES
90 mm
NW
N-W
117.35 mm
P
400 mm
R
40.3 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
116.84 mm
XL
242.4608 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models