Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-09 - Geometry
Bill of material
MDSL0001-09
MN
Model Number
MDSL0001-09
MP
Mounting Positions
LO
Conduit Hole Position
A
555 mm
AA
91 mm
AB
545.0193 mm
AC
415 mm
AE
279 mm
AF
220 mm
B
490 mm
BA
190.50 mm
C
1148.2 mm
D
279 mm
G
27 mm
J
107.5 mm
K
120 mm
L
50 mm
H
20.6400 mm
E
228.6 mm
ES
76.2 mm
F2
2F
419.1 mm
NW
N-W
120.65 mm
M
386.5 mm
O
559 mm
P
570 mm
R
51.333 mm
S
15.925 mm
T
90 mm
U
60.325 mm
V
114.3 mm
XL
398.5311 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models