Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-05B-EQPIII - Geometry
Bill of material
MDSL0051-05B-EQPIII
MN
Model Number
MDSL0051-05B-EQPIII
MP
Mounting Positions
LO
Conduit Hole Position
A
324 mm
AA
50.8 mm
AB
314.9158 mm
AC
253.5 mm
AE
242.6 mm
AF
70 mm
B
324 mm
BA
120.65 mm
C
633.325 mm
D
177.6 mm
G
17.8 mm
J
80 mm
H
14.2875 mm
E
139.7 mm
ES
82.55 mm
F2
2F
279.4 mm
NW
N-W
117.475 mm
M
256.5 mm
O
367.6 mm
P
377.5 mm
R
40.411 mm
S
12.7 mm
T
60 mm
U
47.625 mm
V
111.125 mm
XL
176.0515 mm
XN
155 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Ready
    Solid Guide Bushes
    WITTE
    UP - UNVIVERSAL PLATE
    WITTE
    PINXS10 - PINCERS XS10
    WITTE
    CP - CLAMPING_PLATE
    Toshiba
    MDSL0051-03 - Geometry
    Toshiba
    SAS003533-444TS - Geometry
    TOYO
    ECB22-750W - Belt Drive
    Toshiba
    MDSL0064-04 - Geometry
    Toshiba
    MDSL0143-06 - Geometry
    Toshiba
    SAS003533-444T-26137 - Geometry
    WITTE
    HB45/90 - HEEL BLOCK 45°/90°
    WITTE
    CL BARS TR AF16 - CLASSIC BARS TWO ROW
    Toshiba
    MDSL0041-12 - Geometry
    Toshiba
    MDSL0006-06 SS - Geometry
Previews
3D
Dimension
2D
Download CAD models