Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000905-286TS - Geometry
Bill of material
SAS000905-286TS
MN
Model Number
SAS000905-286TS
MP
Mounting Positions
LO
Conduit Hole Position
A
324 mm
AA
63 mm
AB
339.2704 mm
AC
276 mm
AE
245 mm
AF
140 mm
B
324 mm
BA
120.8 mm
C
701.9 mm
D
180 mm
G
20 mm
J
60 mm
H
14.5 mm
E
139.5 mm
ES
48 mm
F2
2F
249 mm
NW
N-W
82.6 mm
O
380 mm
P
395.1 mm
R
35.9 mm
S
9.525 mm
T
60 mm
U
41.275 mm
V
111.3 mm
XL
242.6821 mm
XN
206 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models