Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
TPC Global
Description
ABS Series - Pressure Valve
Bill of material
ABS20L-A-
IDNR
Ident number
TANK
Tank Capacity
L
TUBE
mm
MTRL
Material
GAGE
mm
OPT
Option
L
mm
L1
mm
L2
mm
D
mm
FL
mm
FTH
Foot Height
mm
FTD
mm
LA
mm
LAD
96.000 mm
TPH
Top PL H
mm
TPB
Top Pl B
125.000 mm
TPBH
Top Pl Bolt Dist
96.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TPC Global
    TAN - Alignment Stage
    TPC Global
    TFVM 220/230 - Foot Valve
    TPC Global
    SFVM250 - Pilot Type Foot Valve
    AGRO
    9929.850 - Flush-mounted box 3x3, GWFI 850°C
    Alpha Deuren
    Helix - Helix
    Alpha Deuren
    Fold - Folding door
    NUSSER
    Citta - Table
Previews
3D
2D
Download CAD models