Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
PP1 Series - Filter Regulator
Bill of material
PP1-M5-
IDNR
Ident number
SER
Regulator Unit
PP1
TH
Thread
TC
Tube Connection
BO
Bracket
OP
Option
GO
Pressure Gauge
BOWL
Bowl
A
126 mm
B
126 mm
C
198 mm
D
98 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models