Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 10 - Gland Plate Multigates IP54/55-series
Bill of material
103552 MC 10
ARTNR
Art.No.
103552
DES
Description
MC 10 LIGHT GREY UL94V-0
OC
Cutout
FL21 (C-opening)
IP
IP Protection
IP55
MAT
Material of the Membrane
TPE
T
Material temperature range
-40 to +100 °C
SM
Flammability classification
UL94-V0, self-extinguishing
SR
Properties
RoHS
NE
N. of cable lead-throughs
10
SPL
Suited for cables with connector
No
DIAMIN
Cable diameter (min.)
7 mm
DIAMAX
Cable diameter (max.)
30 mm
IR1
Cable installation range 1 (Ø)
2 x 7 - 12 mm
IR2
Cable installation range 2 (Ø)
8 x 10 - 30 mm
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
9.5 mm
B
Width
216 mm
L
Length
84 mm
H
Height
48 mm
D1
Depth 1
45 mm
D2
Depth 2
12 mm
WP
Packaging unit weight
20.7 kg
PK
Packing
Bulk packed
PA
Packaging Unit
100
MOQ
Delivery Unit
100
DT
Delivery time
from stock
CN
Customs Tariff Number
39269097
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models