Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 1, 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 8
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 3/7 - Gland Plate Multigates IP66/67-series
Bill of material
103577B MC 3/7
ARTNR
Art.No.
DES
Description
OC
Cutout
FL21 (C-opening)
IP
IP Protection
IP67
MAT
Material of the Membrane
TPE
T
Material temperature range
-40 to +100 °C
SM
Flammability classification
SR
Properties
RoHS
NE
N. of cable lead-throughs
7
SPL
Suited for cables with connector
DIAMIN
Cable diameter (min.)
mm
DIAMAX
Cable diameter (max.)
mm
IR1
Cable installation range 1 (Ø)
mm
IR2
Cable installation range 2 (Ø)
mm
IR3
Cable installation range 3 (Ø)
mm
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
9.5 mm
B
Width
222 mm
L
Length
92 mm
H
Height
76 mm
D1
Depth 1
53 mm
D2
Depth 2
33 mm
WP
Packaging unit weight
kg
PK
Packing
PA
Packaging Unit
MOQ
Delivery Unit
DT
Delivery time
CN
Customs Tariff Number
39269097
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models