Catalog navigation
CAD model selection
Selectable products: 61
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® AQ-Seal® 5 - Piston seal, double acting sealing elements from Turcon® material
Bill of material
PQ200M429AT05NE
PARTNO
Part. No
DN
Dash No.
AI
Bore Diameter
Inch
TAI
Bore Diameter Tolerance
+0.002/-0.000 Inch
AM
Bore Diameter
mm
TAM
Bore Diameter Tolerance
+0.05/-0.00 mm
BI
Groove Diameter
Inch
TBI
Groove Diameter Tolerance
+0.000/-0.002 Inch
BM
Groove Diameter
mm
TBM
Groove Diameter Tolerance
+0.00/-0.05 mm
DI
Diametral clearance D max.
Inch
DM
Diametral clearance D max.
mm
GI
Groove width
Inch
GM
Groove width
mm
RI
Radius
0.020/0.035 Inch
RM
Radius
0.51/0.89 mm
NUT
Groove
DRUCK
Pressure
0 up to 35 MPa
MC
Seal ring material
MC1
QUAD-RING® material code
OR
O-Ring Dash No
QR
QUAD-RING Dash No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models